IESNA:LM-63-2002
[TEST]P1390141
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5413.3
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
20.0 18.3 20.0 23.3 26.6 30.0 33.3 36.6 40.0 45.0 51.6 63.3 84.9 104.9 104.9 103.2 108.2 118.2 148.2 268.1 419.6 456.2 411.3 348.0 261.4 213.1 188.2 174.8 168.2 156.5 139.9 101.6 40.0 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 20.0 23.3 26.6 30.0 31.6 35.0 36.6 41.6 45.0 53.3 66.6 81.6 83.3 81.6 79.9 84.9 99.9 161.5 238.1 259.8 241.4 214.8 178.2 158.2 149.9 144.9 141.5 134.9 119.9 93.2 45.0 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 20.0 21.6 25.0 28.3 30.0 33.3 33.3 36.6 40.0 45.0 48.3 58.3 61.6 59.9 53.3 51.6 53.3 54.9 56.6 63.3 73.3 81.6 94.9 104.9 111.6 116.6 114.9 113.2 99.9 84.9 48.3 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 20.0 21.6 25.0 26.6 28.3 31.6 31.6 35.0 36.6 41.6 43.3 51.6 53.3 53.3 48.3 46.6 48.3 48.3 50.0 54.9 63.3 69.9 79.9 89.9 94.9 98.2 98.2 99.9 91.6 79.9 48.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 20.0 21.6 23.3 26.6 28.3 30.0 30.0 31.6 33.3 36.6 40.0 45.0 46.6 46.6 43.3 43.3 43.3 43.3 43.3 46.6 51.6 56.6 66.6 73.3 78.3 81.6 81.6 84.9 83.3 74.9 50.0 15.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 18.3 20.0 23.3 25.0 26.6 26.6 26.6 30.0 30.0 33.3 35.0 36.6 38.3 38.3 36.6 38.3 36.6 36.6 36.6 38.3 41.6 45.0 51.6 58.3 59.9 63.3 64.9 71.6 73.3 68.3 50.0 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 18.3 20.0 21.6 23.3 25.0 25.0 25.0 26.6 26.6 28.3 30.0 30.0 30.0 31.6 31.6 33.3 31.6 30.0 30.0 30.0 30.0 31.6 36.6 41.6 43.3 45.0 48.3 56.6 64.9 63.3 50.0 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 18.3 20.0 21.6 21.6 23.3 23.3 23.3 25.0 25.0 26.6 28.3 28.3 28.3 28.3 28.3 30.0 30.0 28.3 28.3 28.3 28.3 30.0 35.0 40.0 41.6 43.3 46.6 51.6 56.6 54.9 43.3 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 18.3 20.0 20.0 21.6 23.3 23.3 23.3 23.3 23.3 25.0 25.0 25.0 25.0 26.6 26.6 26.6 26.6 26.6 26.6 26.6 26.6 28.3 33.3 38.3 40.0 41.6 43.3 46.6 48.3 46.6 36.6 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 16.7 18.3 20.0 20.0 21.6 21.6 21.6 21.6 21.6 23.3 23.3 23.3 23.3 23.3 23.3 23.3 25.0 23.3 25.0 25.0 25.0 26.6 30.0 35.0 38.3 40.0 41.6 40.0 38.3 36.6 30.0 15.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 16.7 18.3 18.3 18.3 20.0 20.0 20.0 20.0 20.0 21.6 20.0 20.0 20.0 20.0 20.0 20.0 21.6 21.6 23.3 23.3 23.3 25.0 28.3 33.3 36.6 38.3 38.3 35.0 30.0 28.3 23.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 16.7 18.3 18.3 18.3 18.3 18.3 18.3 18.3 18.3 20.0 18.3 18.3 18.3 18.3 18.3 18.3 20.0 20.0 21.6 21.6 21.6 23.3 26.6 30.0 31.6 33.3 31.6 28.3 25.0 23.3 18.3 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 16.7 16.7 16.7 18.3 18.3 18.3 18.3 18.3 18.3 18.3 18.3 18.3 16.7 16.7 16.7 16.7 18.3 16.7 18.3 20.0 21.6 23.3 25.0 26.6 26.6 26.6 25.0 23.3 20.0 16.7 13.3 6.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 15.0 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 16.7 15.0 15.0 15.0 15.0 15.0 15.0 16.7 16.7 20.0 21.6 23.3 23.3 21.6 21.6 18.3 16.7 13.3 11.7 6.7 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 15.0 15.0 15.0 16.7 15.0 15.0 15.0 15.0 15.0 15.0 15.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 13.3 15.0 18.3 20.0 21.6 20.0 16.7 15.0 11.7 10.0 8.3 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 15.0 15.0 15.0 16.7 15.0 15.0 15.0 15.0 13.3 13.3 13.3 13.3 11.7 11.7 11.7 11.7 11.7 11.7 11.7 13.3 15.0 15.0 16.7 15.0 13.3 11.7 8.3 8.3 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 15.0 15.0 15.0 15.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 11.7 10.0 10.0 10.0 10.0 11.7 11.7 11.7 10.0 11.7 10.0 11.7 10.0 8.3 8.3 6.7 5.0 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 13.3 15.0 13.3 13.3 13.3 13.3 11.7 11.7 10.0 10.0 8.3 8.3 6.7 8.3 10.0 10.0 10.0 8.3 6.7 5.0 5.0 5.0 5.0 3.3 3.3 3.3 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 11.7 11.7 10.0 10.0 8.3 8.3 6.7 6.7 5.0 6.7 8.3 10.0 8.3 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 11.7 11.7 10.0 8.3 6.7 6.7 5.0 5.0 3.3 5.0 6.7 8.3 6.7 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 13.3 13.3 13.3 11.7 11.7 10.0 8.3 8.3 6.7 6.7 5.0 3.3 3.3 3.3 5.0 5.0 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 11.7 11.7 11.7 10.0 10.0 10.0 8.3 6.7 5.0 5.0 3.3 1.7 1.7 1.7 1.7 3.3 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 11.7 11.7 11.7 10.0 10.0 8.3 6.7 5.0 3.3 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 11.7 11.7 11.7 10.0 10.0 8.3 6.7 3.3 3.3 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 13.3 13.3 11.7 11.7 11.7 10.0 10.0 6.7 5.0 3.3 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 11.7 10.0 10.0 10.0 8.3 8.3 6.7 5.0 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 11.7 10.0 10.0 10.0 8.3 8.3 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 11.7 10.0 10.0 10.0 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 11.7 10.0 10.0 8.3 8.3 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 10.0 8.3 8.3 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 10.0 8.3 8.3 6.7 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 10.0 8.3 8.3 6.7 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 11.7 10.0 8.3 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 6.7 6.7 5.0 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 6.7 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 6.7 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 11.7 8.3 6.7 5.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 13.3 10.0 8.3 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 11.7 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 15.0 11.7 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 13.3 11.7 10.0 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 16.7 13.3 11.7 10.0 8.3 6.7 3.3 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 15.0 13.3 11.7 8.3 6.7 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 15.0 13.3 11.7 10.0 8.3 5.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 16.7 15.0 13.3 11.7 10.0 6.7 5.0 3.3 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 18.3 16.7 15.0 13.3 11.7 8.3 6.7 5.0 3.3 1.7 1.7 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 18.3 16.7 15.0 13.3 11.7 10.0 8.3 5.0 3.3 3.3 3.3 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 20.0 18.3 16.7 15.0 13.3 11.7 10.0 6.7 5.0 3.3 3.3 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 21.6 20.0 18.3 16.7 15.0 13.3 11.7 8.3 6.7 5.0 5.0 3.3 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 21.6 20.0 18.3 16.7 16.7 15.0 11.7 10.0 6.7 6.7 5.0 5.0 3.3 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.7 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 21.6 20.0 18.3 18.3 16.7 13.3 11.7 8.3 8.3 6.7 6.7 5.0 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 3.3 3.3 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 21.6 20.0 20.0 18.3 16.7 15.0 11.7 10.0 8.3 6.7 6.7 5.0 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 3.3 3.3 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 21.6 21.6 20.0 20.0 18.3 16.7 13.3 11.7 10.0 8.3 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 3.3 3.3 1.7 1.7 1.7 1.7 1.7 1.7 1.7 3.3 3.3 3.3 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 23.3 21.6 21.6 20.0 20.0 16.7 15.0 11.7 10.0 10.0 8.3 6.7 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 5.0 5.0 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 23.3 23.3 21.6 21.6 20.0 18.3 15.0 13.3 11.7 10.0 10.0 8.3 8.3 6.7 6.7 6.7 6.7 6.7 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 3.3 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 23.3 23.3 21.6 21.6 21.6 18.3 16.7 13.3 11.7 11.7 10.0 8.3 8.3 6.7 6.7 6.7 6.7 6.7 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 3.3 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 23.3 23.3 21.6 21.6 21.6 20.0 18.3 15.0 13.3 11.7 11.7 10.0 10.0 8.3 8.3 8.3 8.3 6.7 5.0 5.0 3.3 3.3 3.3 3.3 3.3 3.3 3.3 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 25.0 25.0 23.3 23.3 23.3 20.0 18.3 16.7 13.3 13.3 11.7 10.0 10.0 8.3 8.3 8.3 8.3 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 25.0 25.0 23.3 23.3 23.3 21.6 20.0 16.7 15.0 13.3 13.3 11.7 11.7 10.0 10.0 10.0 10.0 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 25.0 25.0 23.3 23.3 23.3 21.6 20.0 18.3 15.0 13.3 13.3 11.7 11.7 10.0 10.0 10.0 10.0 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 25.0 25.0 23.3 23.3 23.3 21.6 20.0 18.3 15.0 15.0 13.3 13.3 11.7 11.7 11.7 11.7 10.0 10.0 8.3 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 25.0 25.0 25.0 23.3 23.3 23.3 23.3 20.0 18.3 16.7 15.0 15.0 13.3 13.3 11.7 11.7 11.7 11.7 10.0 8.3 8.3 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 23.3 23.3 23.3 20.0 18.3 16.7 16.7 15.0 15.0 13.3 13.3 13.3 13.3 11.7 11.7 10.0 8.3 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 23.3 23.3 23.3 20.0 18.3 16.7 16.7 15.0 15.0 13.3 13.3 13.3 13.3 11.7 11.7 10.0 8.3 6.7 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 23.3 23.3 23.3 20.0 18.3 16.7 16.7 15.0 15.0 15.0 15.0 15.0 15.0 13.3 13.3 11.7 10.0 8.3 6.7 6.7 6.7 6.7 6.7 6.7 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 23.3 21.6 21.6 20.0 18.3 18.3 18.3 16.7 16.7 15.0 15.0 15.0 16.7 16.7 15.0 13.3 11.7 10.0 8.3 8.3 6.7 6.7 8.3 6.7 6.7 5.0 5.0 5.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 21.6 21.6 21.6 21.6 21.6 20.0 18.3 18.3 18.3 16.7 16.7 16.7 16.7 16.7 16.7 18.3 16.7 13.3 11.7 10.0 8.3 8.3 8.3 8.3 8.3 8.3 6.7 5.0 5.0 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 21.6 21.6 21.6 20.0 20.0 20.0 18.3 18.3 18.3 16.7 16.7 16.7 16.7 16.7 18.3 20.0 18.3 15.0 13.3 11.7 10.0 10.0 8.3 8.3 10.0 8.3 6.7 5.0 5.0 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 21.6 21.6 21.6 20.0 20.0 20.0 18.3 18.3 18.3 18.3 18.3 18.3 18.3 18.3 20.0 20.0 20.0 16.7 16.7 16.7 15.0 15.0 13.3 11.7 13.3 11.7 10.0 8.3 6.7 5.0 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 21.6 21.6 21.6 21.6 20.0 20.0 20.0 20.0 20.0 18.3 18.3 20.0 20.0 20.0 20.0 21.6 20.0 20.0 20.0 21.6 21.6 20.0 16.7 16.7 15.0 13.3 11.7 10.0 8.3 5.0 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 23.3 21.6 21.6 21.6 21.6 21.6 20.0 20.0 20.0 20.0 20.0 20.0 20.0 20.0 20.0 20.0 21.6 21.6 21.6 21.6 23.3 26.6 26.6 23.3 21.6 20.0 18.3 16.7 15.0 13.3 8.3 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 23.3 21.6 21.6 21.6 21.6 21.6 20.0 20.0 20.0 20.0 20.0 20.0 20.0 21.6 21.6 21.6 21.6 21.6 21.6 23.3 26.6 31.6 31.6 28.3 25.0 23.3 20.0 18.3 16.7 15.0 10.0 6.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 23.3 21.6 21.6 21.6 23.3 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 23.3 23.3 23.3 23.3 23.3 23.3 25.0 28.3 31.6 33.3 31.6 30.0 28.3 26.6 25.0 21.6 20.0 15.0 10.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 23.3 23.3 21.6 21.6 23.3 23.3 23.3 23.3 23.3 25.0 25.0 25.0 25.0 26.6 26.6 28.3 30.0 33.3 35.0 35.0 35.0 35.0 31.6 30.0 28.3 26.6 21.6 13.3 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 25.0 23.3 23.3 23.3 23.3 23.3 23.3 23.3 23.3 25.0 25.0 26.6 26.6 28.3 28.3 30.0 30.0 33.3 35.0 38.3 40.0 40.0 38.3 36.6 33.3 31.6 26.6 16.7 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 23.3 23.3 23.3 23.3 25.0 23.3 23.3 23.3 25.0 25.0 25.0 25.0 25.0 26.6 26.6 28.3 28.3 30.0 30.0 31.6 31.6 33.3 36.6 41.6 45.0 45.0 43.3 41.6 38.3 36.6 31.6 20.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 25.0 25.0 25.0 25.0 26.6 25.0 25.0 25.0 26.6 26.6 26.6 26.6 28.3 30.0 30.0 31.6 31.6 31.6 31.6 33.3 33.3 35.0 40.0 45.0 46.6 48.3 48.3 48.3 48.3 46.6 38.3 20.0 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 25.0 25.0 25.0 26.6 26.6 26.6 26.6 26.6 28.3 30.0 30.0 30.0 30.0 31.6 33.3 35.0 33.3 33.3 33.3 35.0 35.0 36.6 41.6 46.6 50.0 51.6 51.6 54.9 58.3 54.9 46.6 21.6 3.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 26.6 26.6 26.6 28.3 28.3 28.3 28.3 30.0 31.6 31.6 31.6 33.3 35.0 35.0 36.6 36.6 35.0 33.3 35.0 35.0 38.3 45.0 50.0 51.6 53.3 56.6 61.6 66.6 64.9 53.3 21.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 26.6 26.6 28.3 28.3 30.0 30.0 30.0 31.6 33.3 33.3 33.3 35.0 36.6 38.3 40.0 38.3 36.6 35.0 36.6 36.6 40.0 46.6 51.6 53.3 56.6 59.9 68.3 76.6 73.3 59.9 21.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 26.6 28.3 30.0 30.0 31.6 31.6 33.3 35.0 36.6 38.3 40.0 43.3 43.3 43.3 45.0 43.3 43.3 41.6 45.0 50.0 53.3 61.6 66.6 68.3 71.6 73.3 78.3 81.6 74.9 56.6 20.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 28.3 28.3 31.6 31.6 33.3 35.0 36.6 38.3 41.6 43.3 48.3 51.6 50.0 50.0 50.0 48.3 50.0 50.0 53.3 63.3 68.3 76.6 81.6 84.9 86.6 86.6 88.3 86.6 76.6 51.6 20.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 28.3 30.0 31.6 33.3 35.0 36.6 38.3 41.6 45.0 48.3 54.9 58.3 56.6 54.9 53.3 53.3 54.9 56.6 61.6 74.9 81.6 89.9 96.6 99.9 101.6 98.2 96.6 91.6 78.3 48.3 18.3 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 28.3 30.0 33.3 35.0 36.6 38.3 41.6 45.0 48.3 53.3 61.6 66.6 63.3 59.9 58.3 58.3 61.6 63.3 69.9 88.3 94.9 104.9 111.6 114.9 116.6 111.6 106.6 96.6 79.9 43.3 16.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 30.0 31.6 35.0 36.6 40.0 41.6 46.6 51.6 58.3 69.9 83.3 86.6 84.9 83.3 88.3 111.6 164.8 214.8 246.4 259.8 248.1 198.1 174.8 159.9 151.5 139.9 128.2 111.6 79.9 40.0 16.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 30.0 31.6 35.0 38.3 41.6 45.0 50.0 56.6 66.6 84.9 104.9 106.6 104.9 106.6 118.2 163.2 268.1 364.7 422.9 429.6 401.3 291.4 236.4 203.1 184.8 166.5 148.2 124.9 79.9 36.6 15.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 33.3 36.6 40.0 45.0 50.0 56.6 71.6 99.9 141.5 171.5 186.5 204.8 236.4 308.0 489.5 809.2 1167.2 1267.2 1163.9 954.1 751.0 559.5 414.6 308.0 236.4 183.2 144.9 79.9 40.0 15.0 1.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 33.3 38.3 41.6 48.3 53.3 63.3 86.6 131.5 198.1 236.4 264.8 303.1 364.7 497.9 815.9 1350.4 1969.8 2111.4 1896.6 1506.9 1210.5 882.5 626.1 431.3 306.4 218.1 164.8 78.3 41.6 15.0 1.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 35.0 40.0 43.3 51.6 64.9 99.9 164.8 258.1 361.3 449.6 529.5 621.1 742.6 995.7 1590.2 2417.7 3118.8 3260.3 3035.5 2657.5 2384.4 2044.8 1653.5 1155.6 701.0 391.3 211.5 86.6 45.0 16.7 1.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 35.0 40.0 45.0 56.6 74.9 138.2 244.8 384.6 524.5 662.7 792.6 937.5 1120.6 1495.3 2364.5 3485.1 4267.7 4409.2 4172.8 3806.5 3558.4 3207.0 2680.8 1878.3 1095.6 562.8 256.4 93.2 48.3 16.7 1.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 36.6 41.6 46.6 59.9 86.6 174.8 323.0 511.2 687.7 874.2 1057.3 1255.5 1496.9 1993.1 3138.7 4550.8 5416.6 5556.5 5311.7 4957.0 4732.3 4369.3 3706.5 2602.6 1488.6 736.0 303.1 101.6 51.6 18.3 1.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 36.6 41.6 48.3 63.3 96.6 211.5 401.3 637.7 850.9 1087.3 1320.4 1571.9 1874.9 2491.0 3913.0 5618.1 6565.6 6705.4 6449.0 6106.0 5906.2 5531.5 4733.9 3325.2 1883.2 907.5 348.0 108.2 54.9 18.3 1.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 36.6 43.3 51.6 69.9 126.5 309.7 566.1 854.2 1130.6 1392.0 1660.1 1938.2 2334.5 3178.7 4735.6 6465.6 7323.2 7469.7 7288.2 7101.7 6968.5 6484.0 5395.0 3888.0 2381.1 1340.4 452.9 134.9 56.6 16.7 1.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 26.6 28.3 31.6 38.3 43.3 53.3 76.6 156.5 406.3 729.3 1069.0 1410.4 1696.8 1999.8 2304.5 2794.1 3864.7 5556.5 7311.5 8079.1 8234.0 8127.4 8095.8 8029.2 7436.4 6056.0 4449.2 2879.0 1773.3 557.8 161.5 58.3 16.7 1.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 31.6 38.3 45.0 56.6 81.6 186.5 502.9 892.5 1283.8 1690.1 2003.1 2341.2 2672.5 3253.6 4550.8 6379.1 8157.4 8835.1 9000.0 8966.6 9091.5 9089.9 8390.5 6717.1 5012.0 3376.9 2207.9 662.7 188.2 59.9 15.0 1.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 31.6 38.3 45.0 58.3 88.3 216.5 601.1 1057.3 1500.3 1969.8 2307.9 2680.8 3038.8 3713.2 5238.5 7201.6 9004.9 9592.7 9764.2 9805.9 10087.3 10152.2 9343.0 7378.1 5574.8 3874.7 2640.9 767.6 214.8 61.6 13.3 1.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 31.6 38.3 45.0 59.9 96.6 256.4 694.4 1215.5 1691.8 2156.3 2521.0 2935.6 3353.5 4131.2 5829.6 8075.8 9820.9 10393.7 10546.8 10683.4 11013.1 10939.8 9902.4 7862.7 5982.8 4372.6 2942.3 874.2 259.8 66.6 15.0 1.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 25.0 26.6 31.6 38.3 46.6 61.6 106.6 296.4 787.6 1375.4 1881.6 2342.8 2734.1 3190.4 3669.9 4549.1 6420.7 8950.0 10636.8 11192.9 11331.1 11560.9 11938.9 11727.4 10461.9 8347.2 6392.4 4872.1 3245.3 980.8 304.7 73.3 15.0 1.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 26.6 31.6 38.3 46.6 61.6 114.9 334.7 880.8 1533.6 2073.1 2529.3 2945.6 3445.1 3984.6 4967.0 7010.1 9824.2 11452.7 11993.8 12113.7 12436.7 12864.7 12513.3 11019.7 8830.1 6800.3 5370.0 3546.7 1085.7 348.0 78.3 16.7 1.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 26.6 31.6 38.3 46.6 63.3 123.2 374.7 974.1 1691.8 2262.9 2715.8 3158.7 3699.9 4299.3 5385.0 7601.3 10698.4 12268.6 12793.1 12896.3 13314.3 13790.5 13300.9 11579.2 9314.7 7208.3 5867.9 3848.1 1192.2 393.0 83.3 16.7 1.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 26.6 31.6 38.3 46.6 64.9 126.5 403.0 1039.0 1775.0 2334.5 2785.7 3255.3 3813.1 4450.9 5609.8 7921.0 11051.4 12614.9 13174.4 13345.9 13832.1 14263.4 13695.6 11883.9 9534.5 7548.0 6147.6 3948.0 1310.4 427.9 83.3 16.7 1.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 23.3 26.6 31.6 38.3 46.6 66.6 128.2 431.3 1104.0 1859.9 2404.4 2855.7 3351.9 3928.0 4602.4 5832.9 8240.7 11402.7 12961.3 13557.4 13795.5 14348.3 14736.3 14088.5 12188.6 9752.6 7886.0 6427.3 4049.6 1430.3 462.9 83.3 16.7 1.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 25.0 30.0 38.3 46.6 66.6 131.5 459.6 1168.9 1943.2 2476.0 2925.6 3448.5 4041.2 4753.9 6057.7 8560.4 11755.7 13305.9 13938.7 14243.4 14866.2 15207.5 14483.2 12491.7 9972.4 8225.7 6707.1 4149.5 1548.6 496.2 81.6 16.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 25.0 30.0 38.3 46.6 68.3 133.2 487.9 1233.9 2026.4 2546.0 2995.5 3545.0 4154.5 4905.4 6280.8 8880.1 12107.1 13652.3 14320.0 14693.0 15382.3 15680.4 14876.1 12796.4 10190.5 8563.7 6986.8 4249.4 1666.8 531.2 81.6 16.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 25.0 30.0 38.3 46.6 66.6 131.5 471.2 1188.9 1949.9 2477.7 2918.9 3430.1 4017.9 4735.6 6026.1 8508.7 11687.4 13257.7 13868.7 14171.8 14774.6 15092.6 14345.0 12360.2 9887.5 8195.7 6667.1 4132.8 1560.2 532.8 89.9 16.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 21.6 25.0 30.0 38.3 46.6 64.9 128.2 454.6 1143.9 1873.3 2411.1 2840.7 3315.2 3879.7 4565.7 5769.6 8135.8 11267.8 12863.0 13415.8 13650.6 14165.1 14506.5 13815.5 11923.9 9584.4 7827.7 6347.4 4017.9 1453.6 534.5 96.6 16.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 36.6 45.0 63.3 126.5 437.9 1097.3 1795.0 2342.8 2764.1 3200.4 3743.2 4395.9 5514.9 7764.4 10846.6 12468.4 12964.6 13127.8 13557.4 13918.7 13284.3 11487.6 9279.7 7458.1 6026.1 3901.4 1347.1 534.5 104.9 15.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 36.6 45.0 61.6 123.2 421.3 1052.4 1718.4 2274.5 2685.8 3085.5 3605.0 4226.1 5258.4 7391.4 10427.0 12073.8 12511.7 12606.6 12947.9 13330.9 12753.1 11051.4 8976.6 7090.1 5706.4 3784.8 1240.5 536.2 111.6 15.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 36.6 45.0 59.9 114.9 378.0 942.5 1565.2 2096.4 2509.3 2884.0 3350.2 3901.4 4812.2 6775.4 9599.4 11266.2 11735.7 11837.3 12103.7 12450.1 12018.8 10518.5 8528.7 6660.5 5256.8 3500.1 1143.9 484.5 104.9 15.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 36.6 45.0 58.3 106.6 336.4 834.2 1412.0 1918.2 2334.5 2682.5 3093.8 3576.7 4367.6 6159.3 8771.8 10458.6 10961.5 11068.0 11259.5 11569.2 11284.5 9984.0 8079.1 6230.9 4807.2 3215.3 1045.7 431.3 96.6 13.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 35.0 43.3 56.6 98.2 293.1 724.3 1257.2 1740.0 2158.0 2481.0 2839.0 3252.0 3921.3 5543.2 7944.3 9651.0 10185.5 10297.1 10415.3 10686.7 10548.5 9451.2 7631.2 5801.3 4357.6 2930.6 949.1 379.6 89.9 13.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 35.0 43.3 54.9 89.9 249.8 614.4 1104.0 1561.9 1981.5 2279.5 2582.6 2927.3 3475.1 4927.1 7116.7 8843.4 9409.6 9527.8 9571.1 9805.9 9814.2 8916.7 7181.6 5371.7 3908.0 2645.9 850.9 326.4 81.6 11.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 35.0 41.6 53.3 81.6 211.5 519.5 937.5 1342.1 1711.7 1983.2 2266.2 2584.3 3063.8 4311.0 6290.8 8052.5 8703.6 8820.1 8776.8 8860.1 8795.1 8012.5 6465.6 4807.2 3400.2 2224.6 736.0 278.1 76.6 13.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 28.3 33.3 41.6 50.0 74.9 173.2 424.6 772.6 1122.3 1440.3 1688.4 1951.5 2242.9 2650.9 3693.2 5464.9 7263.2 7999.2 8114.1 7982.6 7914.3 7774.4 7108.4 5749.6 4242.7 2892.3 1803.3 621.1 228.1 71.6 15.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 26.6 33.3 40.0 48.3 66.6 133.2 329.7 606.1 900.8 1170.6 1392.0 1635.1 1899.9 2239.6 3077.1 4639.0 6472.3 7293.2 7406.4 7186.6 6968.5 6755.4 6204.2 5032.0 3678.2 2384.4 1382.0 504.5 179.8 66.6 16.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 26.6 31.6 38.3 45.0 58.3 94.9 234.8 439.6 681.0 899.2 1095.6 1318.8 1556.9 1826.6 2459.4 3813.1 5681.4 6587.2 6698.8 6392.4 6022.7 5734.7 5300.1 4316.0 3113.8 1876.6 960.8 389.6 129.9 61.6 18.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 26.6 31.6 36.6 43.3 54.9 83.3 191.5 353.0 547.8 726.0 880.8 1057.3 1247.2 1468.6 1971.5 3055.5 4615.7 5459.9 5576.5 5271.8 4892.1 4585.7 4181.1 3373.5 2427.7 1477.0 777.6 338.0 121.6 58.3 16.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 20.0 23.3 26.6 30.0 35.0 41.6 50.0 71.6 148.2 264.8 412.9 552.8 667.7 794.3 939.1 1110.6 1485.3 2297.9 3550.0 4334.3 4454.2 4151.1 3761.5 3435.1 3062.1 2432.7 1741.7 1079.0 594.4 284.7 113.2 53.3 16.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 21.6 25.0 30.0 33.3 40.0 46.6 59.9 104.9 176.5 278.1 378.0 452.9 531.2 629.4 751.0 997.4 1538.6 2482.7 3207.0 3330.2 3030.5 2630.9 2284.5 1943.2 1490.3 1054.0 679.4 409.6 231.5 104.9 50.0 15.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 21.6 25.0 28.3 31.6 38.3 41.6 48.3 61.6 89.9 144.9 204.8 238.1 269.7 319.7 393.0 509.5 780.9 1417.0 2079.7 2207.9 1909.9 1500.3 1135.6 824.2 547.8 368.0 279.7 226.5 179.8 96.6 45.0 13.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 21.6 25.0 28.3 31.6 36.6 40.0 45.0 53.3 69.9 103.2 144.9 171.5 186.5 211.5 249.8 313.0 464.6 842.5 1248.8 1332.1 1160.6 924.1 697.7 517.9 368.0 271.4 223.1 191.5 159.9 99.9 43.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
20.0 18.3 20.0 23.3 26.6 30.0 33.3 36.6 40.0 45.0 51.6 63.3 84.9 104.9 104.9 103.2 108.2 118.2 148.2 268.1 419.6 456.2 411.3 348.0 261.4 213.1 188.2 174.8 168.2 156.5 139.9 101.6 40.0 11.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
